Publish your products
Omvivo Villa Oval Above Counter Basin 550 White Haven
Omvivo Villa Oval Above Counter Basin 550 White Haven
Omvivo Villa Oval Above Counter Basin 550 White Haven
Omvivo Villa Oval Above Counter Basin 550 White Haven
Omvivo Villa Oval Above Counter Basin 550 White Haven
Omvivo Villa Oval Above Counter Basin 550 White Haven
Omvivo Villa Oval Above Counter Basin 550 White Haven
Omvivo Villa Oval Above Counter Basin 550 White Haven
    Reece

    Omvivo Villa Oval Above Counter Basin 550 White Haven

    Taking inspiration from exotic locations around the globe, the Villa collection evokes a tranquil, refined sentiment. The Villa Oval 550mm Above Counter Basin in a solid surface comes with a matching plug and waste bringing true resort style to your bathroom.
    Technical specification
    • Unique ref.1967637
    • Product familyOmvivo
    • Product groupVilla
    • TypeObject (single object)
    • Date of publishing2022-06-10
    • Edition number1
    • Height (mm)160
    • Width (mm)550
    • Depth (mm)430
    Related
    • Material mainSolid surface
    • Weight Net (Kg)13
    Classification
    • BIMobject CategorySanitary - Wash basins

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit