Publish your products
Kado Arc Timber Twin Drawer 1800 Double Bowl Vanity Timber 32mm Top
Kado Arc Timber Twin Drawer 1800 Double Bowl Vanity Timber 32mm Top
Kado Arc Timber Twin Drawer 1800 Double Bowl Vanity Timber 32mm Top
    Reece

    Kado Arc Timber Twin Drawer 1800 Double Bowl Vanity Timber 32mm Top

    Celebrating the natural beauty of timber, the Kado Arc collection adds a sense of warmth to any space. Crafted from Australian Chestnut timber, the Kado Arc Timber Twin Drawer Double Bowl 1800mm floating Vanity with a Timber Top transforms the bathroom into the ultimate luxury retreat. Featuring soft-close finger-pull drawers, the Arc vanity offers generous storage with the all-drawer design. Please note - the beauty of real timber is that no two pieces are the same. The Kado Arc vanities will have variances between the timbers grain and colour.
    Technical specification
    • Unique ref.2352050
    • Product familyKado
    • Product groupArc
    • TypeObject (single object)
    • Date of publishing2022-05-25
    • Edition number1
    • Height (mm)490
    • Width (mm)1800
    • Depth (mm)460
    Related
    • Material mainTimber
    • Weight Net (Kg)72
    Classification
    • BIMobject CategorySanitary - Storage

    Region availability

    Oceania
    Australia