Publish your products
Memo Freya Extended Single Bowl Sink No Taphole Granite Black
Memo Freya Extended Single Bowl Sink No Taphole Granite Black
Memo Freya Extended Single Bowl Sink No Taphole Granite Black
Memo Freya Extended Single Bowl Sink No Taphole Granite Black
Memo Freya Extended Single Bowl Sink No Taphole Granite Black
Memo Freya Extended Single Bowl Sink No Taphole Granite Black
Memo Freya Extended Single Bowl Sink No Taphole Granite Black
Memo Freya Extended Single Bowl Sink No Taphole Granite Black
    Reece

    Memo Freya Extended Single Bowl Sink No Taphole Granite Black

    Forged from natural elements, Freya is as hard wearing sink just as strong as she is strikingly beautiful. Available in bold Black and stunning White, Freya is created from 80 percent quartz, and is heat, scratch, impact, and stain resistant. Extend the functionality of your sink with Memo's sink accessories, cleverly designed to work perfectly with our sink range. Freya's the perfect fit for any kitchen with her flexible configurations, installation options and her bold look never goes out of style.
    Technical specification
    • Unique ref.2411003
    • Product familyMemo
    • Product groupFreya
    • TypeObject (single object)
    • Date of publishing2026-04-16
    • Edition number1
    • Height (mm)218
    • Width (mm)530
    • Depth (mm)460
    Classification
    • BIMobject CategoryKitchen - Sinks

    Region availability

    Oceania
    Australia