Publish your products
Kado Neue Freestanding Bath 1730 x 780 x 730mm White
Kado Neue Freestanding Bath 1730 x 780 x 730mm White
Kado Neue Freestanding Bath 1730 x 780 x 730mm White
Kado Neue Freestanding Bath 1730 x 780 x 730mm White
Kado Neue Freestanding Bath 1730 x 780 x 730mm White
Kado Neue Freestanding Bath 1730 x 780 x 730mm White
Kado Neue Freestanding Bath 1730 x 780 x 730mm White
Kado Neue Freestanding Bath 1730 x 780 x 730mm White
Kado Neue Freestanding Bath 1730 x 780 x 730mm White
    Reece

    Kado Neue Freestanding Bath 1730 x 780 x 730mm White

    The Kado Neue Freestanding Bath embodies a traditional design aesthetic that has been given new life and a modern twist. Shift your perspective and bring the classic style of the past into the limelight of the future.
    Technical specification
    • Unique ref.9507178
    • Product familyKado
    • Product groupNeue
    • TypeObject (single object)
    • Date of publishing2022-03-31
    • Edition number1
    • Width (mm)780
    • Depth (mm)730
    Related
    • Material mainAcrylic
    • Weight Net (Kg)51
    Classification
    • BIMobject CategorySanitary - Bath & Spas

    Region availability

    Oceania
    Australia
    New Zealand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit