Publish your products
Kado Arc Basin Shelf 1200mm x 500mm American Solid Oak
Kado Arc Basin Shelf 1200mm x 500mm American Solid Oak
Kado Arc Basin Shelf 1200mm x 500mm American Solid Oak
Kado Arc Basin Shelf 1200mm x 500mm American Solid Oak
Kado Arc Basin Shelf 1200mm x 500mm American Solid Oak
    Reece

    Kado Arc Basin Shelf 1200mm x 500mm American Solid Oak

    Drawing inspiration from nature and hotel-inspired design, the Kado Arc Wooden Floating Basin Shelf is the perfect addition if you're looking to add a touch of warmth to your bathroom. Crafted from solid American Oak, the organic timber tones pair perfectly with the existing Kado Arc collection. The Arc Basin Shelves comes without a waste cut-out giving you the creative freedom to choose where your basin will sit.
    Technical specification
    • Unique ref.9509654
    • Product familyKado
    • Product groupArc
    • TypeObject (single object)
    • Date of publishing2023-01-30
    • Edition number1
    • Height (mm)120
    • Width (mm)1200
    • Depth (mm)500
    Related
    • Material mainOak
    • Weight Net (Kg)20.2
    Classification
    • BIMobject CategorySanitary - Storage

    Region availability

    Oceania
    Australia
    New Zealand