Publish your products
Mizu Drift Ceiling Shower Arm Only 300mm Brushed Brass
Mizu Drift Ceiling Shower Arm Only 300mm Brushed Brass
    Reece

    Mizu Drift Ceiling Shower Arm Only 300mm Brushed Brass

    Minimalism expressed through beautiful forms, Mizu's clean, simple lines bring a sense of calm to the bathroom space. Inspired by the essence of minimalist design, The Mizu Drift Ceiling Shower Arm is the perfect shower arm to complement the minimal essence of Mizu showers. Less is more with Mizu.
    Technical specification
    • Unique ref.9512417
    • Product familyMizu
    • Product groupDrift
    • TypeObject (single object)
    • Date of publishing2025-09-25
    • Edition number1
    • Width (mm)55
    Related
    • Material mainDR Brass
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    Oceania
    Australia