Publish your products
VentMaster Power Direct Vent gas Commercial Water Heaters

VentMaster Power Direct Vent gas Commercial Water Heaters

VentMaster™ is a series of power direct vent commercial gas water heaters that are a good choice for buildings with tight construction or when indoor air quality is a concern

Features & Benefits
VentMaster power direct vent commercial water heaters provide outside air for combustion, which eliminates negative air pressure issues in tight construction. Models are available in 150,000, 199,900and 250,000 Btu/h, with a maximum temperature setting of 180 degrees Fahrenheit.

Thermal Efficiency

Meets or exceeds a minimum of 80% (non-condensing)

System Sentinel™ LED Diagnostic System

Our exclusive diagnostic system, with glowing LED lights, verifies system operation sequence by sequence.

Patented Technology

Patented multi-flue tank design has a proprietary steel formulation with two coats of high temperature porcelain enamel to maximize corrosion resistance. This results in a superior, long lasting heat exchanger.

Integral Automatic Blower

The 120 Volt blower assists in quietly discharging combustion gases.

Gas Control System

The control system has a fully adjustable thermostat from 100° F to 180°F. The 24 volt combination gas valve includes main gas pressure regulation and an on-off manual valve. The 120/24 volt transformer and high limit cut-out allow for accurate and safe temperature settings.

Easier, Less Costly Venting

Installs with 3" or 4" Schedule 40 PVC pipe; no masonry or metal vent chimney is required. Can be installed virtually anywhere. Maximum vent length is 50 feet.

Base Rail Design

Provides better handling when moving the unit. Full-port, Full-flow Drain Valve Factory installed brass drain valve allows for faster draining and servicing.

Direct Spark-to-Pilot Ignition System

Less fuel consumption

Altitude Certification

Certified up to 5,000 feet

CSA/ASME Rated T&P Valve

Factory installed relief valve

Hand-hole Cleanout

Easy removal of sediment deposits

Technical specification
  • Unique ref.rheem-gp100_150-250
  • Product familyWater Heaters
  • Product groupCommercial Gas
  • TypeObject (single object)
  • Date of publishing2018-12-18
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • UNSPSC nameCommercial water heaters
  • UNSPSC code40101826
  • Uniclass 2015 CodePr_60_60_96_34
  • Uniclass 2015 DescriptionGas-fired storage water heaters
  • CSI MasterFormat 2014 Code22 34 36.19
  • CSI MasterFormat 2014 TitleCommercial, Power-Vent, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Canada
United States