Publish your products
BAIA - Translucent fumé + Greige shiny ring
BAIA - Translucent fumé + Greige shiny ring
    Roca

    BAIA - Translucent fumé + Greige shiny ring

    Attention to detail is present in this round tumbler, perfectly matching the look of the Baia collection. The tumbler, whose structure has been handcrafted in one seamless methacrylate translucent fumé piece with an elegant inserted metallic ring in a shiny finish, may be combined with all other elements in the collection with or without tray. The combination of the neutral translucent fumé finish with the inserted Shiny Greige ring offers a unique effect. The Shiny Greige finish, a combination of grey and beige, is a leitmotiv in Giorgio Armani's creations and is considered by many to be the ideal shade in interior design. The ring in a Chrome finish provides a discreet and sophisticated feel and adds a touch of elegance. The Shiny Greige finish has been handcrafted to provide the piece with a unique look and add a discreet and contemporary feel to the bathroom.
    Technical specification
    • Unique ref.8174930xx
    • Product familyBaia
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-08-29
    • Edition number1
    • Height (mm)136
    • Width (mm)73
    Related
    • Material mainPlastic
    • Material secondaryBrass
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit