This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

DEBBA 1000 Pack: Base unit w/ 2 drawers, basin, mirror and spotlight

Unique ref.: 855988xxx
Brand: Roca
Product family: Debba
Product group: COMPOUNDS
Width (mm): 460
Height (mm): 720
Depth (mm): 1000
Date of publishing: 2016-09-09
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
Pack (base unit with two drawers, basin, mirror and LED spotlight)


Material main: Chipboard
Material secondary: Vitreous china
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Compound Units
IFC classification: Furniture
Uniclass 1.4 Code: L8241
Uniclass 1.4 Description: Bathroom cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets

BIMobject®