Unique ref.: | 870M10400 |
---|---|
Brand: | Roca |
Product family: | Lisboa |
Product group: | Kitchen sink |
Width (mm): | 400 |
Height (mm): | 180 |
Depth (mm): | 400 |
Date of publishing: | 2021-03-02 |
Edition number: | 1 |
Type: |
Product url: | http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=870... |
---|---|
Installation instructions: | http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?i... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.export.roca.com/roca-services/productSheet/EX/en/870M10400/ |
Instruction video: | https://www.youtube.com/watch?v=68jtjk-3_i4 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-in/roca/product/870m10400
Material main: | Stainless steel |
---|---|
Material secondary: | |
Designed in: | Spain |
Manufactured in: | Spain |
BIMobject Category: | Kitchen - Sinks |
---|---|
IFC classification: | Sanitary Terminal |
UNSPSC name: | Sinks |
UNSPSC code: | 30181504 |
Uniclass 1.4 Code: | L7232 |
Uniclass 1.4 Description: | Sinks for kitchens, bars |
Uniclass 2.0 Code: | PR-31-79 |
Uniclass 2.0 Description: | Sinks, Wash Basins And Troughs |
Uniclass 2015 Code: | Pr_40_20_96 |
Uniclass 2015 Description: | Wash basins, sinks and troughs |
NBS Reference Code: | 31-79 |
NBS Reference Description: | Sinks, Wash Basins And Troughs |
CSI MasterFormat 2014 Code: | 22 41 16.16 |
CSI MasterFormat 2014 Title: | Residential Sinks |
OmniClass Number: | 23-31 13 00 |
OmniClass Title: | Sinks |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
BIMobject®