This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ARMANI - BAIA Freestanding bathtub

Unique ref.: A248449xx0
Brand: Roca
Product family: Baia
Product group: Bathtubs
Width (mm): 800
Height (mm): 650
Date of publishing: 2021-03-02
Edition number: 1
Type: Object (single object)
Download (10)
The retro look of this freestanding bath is updated with a contemporary, ergonomic design. The focal point of any bathroom, it adds a further touch of elegance to a suite that is the epitome of luxury. The bath is manufactured in Roca's exclusive material, Surfex®, which allows seamless units to be created in shapes that are unachievable in other materials and produces a soft, anti-slip, matte texture that is pleasant to the touch.
The selection of resins and minerals in its composition also provide superlative resistance to impacts, abrasive chemicals and ultra-violet light, ensuring the unit retains its original colour and condition over time. Moreover, Surfex® provides superlative thermal resistance for greater energy efficiency in your home.


Material main: Surfex
Material secondary: Surfex
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 153

BIMobject Category: Sanitary - Bath & Spas
IFC classification: Sanitary Terminal
UNSPSC name: Bathtubs
UNSPSC code: 30181501
Uniclass 2015 Code: Pr_40_20_06_08
Uniclass 2015 Description: Baths
NBS Reference Code: 35-06-08
NBS Reference Description: Baths
CSI MasterFormat 2014 Code: 22 41 19
CSI MasterFormat 2014 Title: Residential Bathtubs
OmniClass Number: 23-31 15 00
OmniClass Title: Bathtubs
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures

BIMobject®