This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ARMANI - BAIA Wall lamp

Unique ref.: A813084xxx
Brand: Roca
Product family: Baia
Product group: Lights
Width (mm): 105
Height (mm): 300
Date of publishing: 2021-03-02
Edition number: 1
Type: Object (single object)
Download (10)
Wall lamp with semi-circular shape made of fabric and metal rings insets. An inner LED light system made of different small LED spots was designed to obtain the best light diffusion. The system can be removed for manteinance.


Material main: Brass
Material secondary:
Designed in: Spain
Manufactured in: Spain

BIMobject Category: Lighting - Wall Mounted
IFC classification: Flow Terminal
Uniclass 1.4 Code: JY73
Uniclass 1.4 Description: Luminaires and lamps
Uniclass 2.0 Code: PR-49-50
Uniclass 2.0 Description: Luminaires, Lamps And Lampholders
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings

BIMobject®