Publish your products
Rockpanel Colours
Rockpanel Colours
    Rockpanel

    Rockpanel Colours

    3.0 out of 5 stars3.0(8 reviews)

    The world is in colour.

    Think of a yellow house. Or a pink one! Or a sober black with details in flaming red. Colours are not just a finishing touch to a facade. They can be the facade design itself. With Rockpanel Colours you have the freedom to experience architecture as a palette of possibilities –with over 200+ colours to choose from or the one you can’t find anywhere else -Colour your imagination with Rockpanel Colours.

    Rockpanel Colours (w/o ProtectPlus) is Cradle To Cradle certified. 

    Why choose Rockpanel Colours? 

    • Wide range of standard colours
    • Option for custom colours
    • Easy to clean
    • Various colour systems available
    • Excellent colourfastness
    • Full freedom in design
    • Quick and easy installation
    • No special equipment needed
    Specification
    • Fire classification:
      Rockpanel A2 8 mm; A2-s1, d0 (or A2-s2, d0 depends on application)
      A2 9 mm and Premium A2 11 mm: A2-s1, d0 (or A2-s2, d0 depends on application)

      Artificial Weathering Resistance (with ProtectPlus):
      after 3000 hr: class 4-5 or better according ISO 105-A02
      after 5000 hr: class 4 or better according ISO 105-A02

      Cumulative dimensional change:
      Rockpanel A2 8 mm: 0.072% (length and width)
      A2 9 mm and Premium A2 11 mm: 0.064% (length and width)

    Technical specification
    • Unique ref.RP_Rockclad
    • Product familyCladding
    • Product groupExterior Cladding
    • TypeBuilding Material
    • Date of publishing2014-01-16
    • Edition number2
    • Height (mm)1200
    • Width (mm)3050
    • Depth (mm)8
    Related
    • Material mainStone Wool
    • Material secondaryStone Wool
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameStone tiles or flagstones
    • UNSPSC code30131702

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Spain
    Sweden
    Switzerland
    United Kingdom