We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Roto top-third pivot roof window Designo R7 timber

Unique ref.: WDF_R7_H
Brand: Roto
Product family: Roof windows
Product group: Top-third pivot roof window
Date of publishing: 2019-05-01
Edition number: 3
Type: Object (single object)
Download (8)
Roto Designo R7 top-third pivot roof window (timber) with safety and thermal insulation glazing in natural timber with thermal insulating block.
The Roto top-third pivot roof window can be used for a roof-pitch from 20° to 65°.

Top-third pivot roof window with an opening angle of 38° and specified opening position.
Lots of headroom thanks to the swing axis being located in the top-third of the window.
Single-handed operation for all functions at the bottom of the window.

Gaskets:
Double gasket system all-round on the sash.
Frame cover profile with additional gasket function outside.

External covers made of aluminium (anthracite-metallic): plug-in installation system without exposed screw-fixings, preassembled ex works.

Frame material (frame and sash):
Solid pine timber, triple-layered laminate (non-warping, waterproof glued), hydroplaned, with extensive, formaldehyde free timber protection primer and final coat (water-based paint).


Material main: Timber
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Windows - Roof Windows
IFC classification: Window
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
CSI MasterFormat 2014 Code: 08 62 00
CSI MasterFormat 2014 Title: Unit Skylights
OmniClass Number: 23-17 13 23
OmniClass Title: Roof Windows
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
This product is available in:
Europe
  • Belarus
  • Belgium
  • Czech Republic
  • Estonia
  • France
  • Germany
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Netherlands
  • Poland
  • Portugal
  • Slovakia
  • Slovenia
  • Spain
  • Ukraine
  • United Kingdom

BIMobject SEEK Properties

Windows - Roof Windows

Name Value
Angle 20 deg — 65 deg
Application roof
Colour Exterior aluminium, copper, titanium zinc, RAL
Colour Interior timber nature, timber white
Frame Material timber
Glazing Type double glazing
Height 780 mm — 1600 mm
Width 540 mm — 1140 mm
Window Style roof, roofwindow, Roofwindow, roof window, Roof Window

BIMobject®