Publish your products
Modffractal™ Acoustic Sound Diffuser

Modffractal™ Acoustic Sound Diffuser

ModffractalTM is part of the evolution in architectural acoustics toward aperiodic sequencing of asymmetrical shapes. It provides full-spectrum sound diffusion in a single integrated diffusor by combining the self-similarity properties of fractals with the uniform scattering property of a phase-optimized sound diffuser. This unique and patented design expands the bandwidth and offers the broadest spectrum of sound diffusion available while also allowing optimized array sequencing for further improved performance. Units are available in a high recycled content, ULEF, Class A fire-rated and FSC® MDF core, and FSC® solid wood wells.

Features

  • Offers full spectrum sound diffusion in a single unit design.
  • Choose from any commercially available wood veneers, laminates or paint colors.
  • Standard size available in nominal 2′ W x 4′ L x 7-7/8″ D.
  • Add low frequency control with slotting option.
  • Add lower frequency diffusion with custom RPG’s VariDoor cabinet design.
  • Simple installation with included mounting cleat.
  • Available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
Specification
  • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

    Product Material Composition - MDF Core with wood veneer or laminate

    Product Acoustic Function - Diffusion/Hybrid

    Product Core Fire Rating - Class I or A

    Weight PSF - 7.50

    Installation - ModffractalTM is designed to be flush mounted to a wall or ceiling with factory-integrated blocking. They can be installed singularly or in an array across walls and ceilings.

Technical specification
  • Unique ref.modffractal
  • Product familyArchitectural Acoustics
  • Product groupDiffusion
  • TypeObject (single object)
  • Date of publishing2024-01-31
  • Edition number1
Related
  • Material mainMDF
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit