Publish your products
100100 EUROBLOCK, Full bore foot valve, female threaded, with stainless steel strainer

100100 EUROBLOCK, Full bore foot valve, female threaded, with stainless steel strainer

The EUROBLOCK is a valve that allows the flow of the fluid in one direction only. It is used to stop any possible risk of damage/contamination to the water systems caused by back-flows. The new internal design and the new components/materials used, such as FORTRON, allowed the valve to increase its wear resistance, the mechanical resistance and its flow performance, also decreasing the operating noise. For these reasons, the valve EUROBLOCK is one of the most innovative check valves on the market. The new EUROBLOCK shutter is made of FORTRON (PPS), a semi-crystalline techno-polymer enriched with fiber glass, which is highly resistant to high temperatures, thermally stable and it has high mechanical properties and chemical resistance. Its shape has been specifically studied to favor the flow and to limit pressure drops inside the system. • The insertion of the techno-polymer back support helps to reduce the coefficient of friction between the shutter and the support itself. • Thanks to the tightness-area section and the elastomer seat on the shutter, wear-leaks risks are highly reduced. • The EUROBLOCK check valve is basically impossible to get stuck thanks to its inner components design and the materials used. • The valve is suitable to be used on drinking water distribution plants as well as heating/cooling systems. • The new internal design highly decreased the operating noise. • It could be installed both horizontally or athwart. • Thanks to its particular internal section, the fluid pass does not go through any reduction in any point. The EUROBLOCK series is available in these versions: • 100000, Full bore check valve, F/F threaded. • 100001, Full bore check valve, F/F threaded, Viton® seat suitable for application with not halogenated hydrocarbons and fuels (gasolines, kerosene...). • 100100, Full bore foot valve, female threaded, with stainless steel strainer. • 100101, Full bore foot valve, female thread, with stainless steel strainer and Viton® seat suitable for application with not halogenated hydrocarbons and fuels (gasolines, kerosene...). • 100200, Reduced bore check valve, UNI ISO 228/1-G F/F threaded. • 100210, Reduced bore check-valve, T.E.A. treated, UNI ISO 228/1 – G, female threaded • 100300, Reduced bore foot valve, UNI ISO 228/1-G, female threaded, with stainless steel strainer
Technical specification
  • Unique ref.100100
  • Product familyEcology Series
  • Product groupEUROBLOCK
  • Date of publishing2020-12-28
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryFibreglass reinforced polymer composite
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Region availability

Europe Asia Africa South America Oceania North America
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Canada
Albania
Armenia
Angola
Bolivia
Australia
Greenland
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Mexico
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
United States
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit