Publish your products
Table HULDA single - HUL810
Table HULDA single - HUL810
Table HULDA single - HUL810
Table HULDA single - HUL810
Table HULDA single - HUL810

    Table HULDA single - HUL810

    HULDA table has a stylish and thoughtful design. Create an inviting and sustainable outdoor environment for socializing and fellowship with HULDA park furniture. The distinctive profile is suitable for both modern and traditional outdoor environments.

    The HULDA furniture series extends beyond just design by including furniture that is accessible: tables with space for a wheelchair as well as chairs and sofas with a high seat height and specially designed armrests as an option, which makes it easier to sit and stand. The tables' single legs provide good accessibility and facilitate cleaning around the furniture and anchoring in environments with uneven surfaces.

    The tables have a frame in hot-dip galvanized steel and solid wooden slats made of Swedish linseed oil-impregnated pine (Linax-treated).

    Specification
    • Product name: Table HULDA single

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Material

      • Pine, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Freestanding (can be bolted)

      Width: 695mm

      Height: 750mm

      Length: 1815mm

    Technical specification
    • Unique ref.table-hulda-single-hul810
    • Product familyHULDA
    • Product groupTables
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom