Publish your products
Wastebasket FELIX 25 L - FEL250
Wastebasket FELIX 25 L - FEL250
Wastebasket FELIX 25 L - FEL250

    Wastebasket FELIX 25 L - FEL250

    The FELIX waste bin with flat lid is one of the most robust and reliable waste bins on the market. With its simple construction, it can be easily placed on everything from walls to poles or lighting posts.

    This sturdy construction is not only easy to assemble but also offers a practical holder for waste bags. FELIX is available in several volumes and variants, but regardless of which one is chosen, it is a reliable and durable product that fulfills its function in an impressive way.

    Specification
    • Product name: Wastebasket FELIX 25 L

      Designer:Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • For pole/wall mounting

      Material

      • Steel, galvanized and powder coated
      • Steel, hot-dip galvanized

      Anchoring: Wall/pole mounting

      Width: 330mm

      Height: 455mm

      Volume: 25 liters

    Technical specification
    • Unique ref.wastebasket-felix-25-l-fel250
    • Product familyFELIX
    • Product groupLitter Bins
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom