We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

2000 Series Brass Mailboxes-Rear Loading

Unique ref.: 2000_Series_Brass_Mailboxes_Rear_Loading
Brand: Salsbury Industries
Product family: Commercial Mailboxes for Private Delivery
Product group: Brass Mailboxes
Width (inches): 23.5
Height (inches): 26.5
Depth (inches): 15
Date of publishing: 2018-06-15
Edition number: 1
Type: Object (single object)
Download (10)
Features

Brass mailboxes for Private Access

Keyed versions can be accessed by the U.S.P.S. when installed in rotary mail centers.

Ideal for colleges, schools, private postal centers, corporate mail centers, military bases, government agencies and many other applications

Units are 23-1/2" W x 26-1/2" H x 15" D

Available with 3 different door sizes: (#1) 3-1/2" W x 5" H, (#2) 5-1/2" W x 6" H, (#3) 11" W x 6" H

Available in 4 different configurations: 30 door unit (#1 doors), 16 door unit (#2 doors), 14 door unit (12 - #2 doors and 2 - #3 doors), 8 door unit (#3 doors)

Compartments are constructed of 20 gauge steel and feature a powder coated tan finish

Compartments have open backs

Solid brass die-cast doors with a clear 1/4" thick glass window and a name plate

Doors feature a powder coated gold finish

Doors include a 5 pin cylinder cam lock (with 2 keys)

Doors are hinged on brass frames

Door frame attaches to individual compartments with 4 screws

Designed to stack 2 high and mount adjacent to each other or between wall studs

Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936


Material main: Brass
Material secondary: Steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Post & Mail Boxes
Uniclass 1.4 Code: L8611
Uniclass 1.4 Description: Post boxes
Uniclass 2.0 Code: SS-35-60-70
Uniclass 2.0 Description: Postal Sorting Office Ff&E Systems
Uniclass 2015 Code: Pr_40_70_50
Uniclass 2015 Description: Mail equipment
NBS Reference Code: 35-60-70
NBS Reference Description: Postal Sorting Office Ff&E Systems
CSI MasterFormat 2014 Code: 10 55 23
CSI MasterFormat 2014 Title: Mail Boxes
OmniClass Number: 23-19 15 11
OmniClass Title: Mail Boxes
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Post & Mail Boxes

Name Value
Body Colour Brass
Body Material Brass
Door Material Brass
Height 26.5 in
Length 23.5 in
Lock Type 5 pin cylinder cam lock (with 2 keys)
Type Private Access Rear Load
Width 15 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 23.5 in

All BIM objects are real products from real manufacturers confirmed and approved