Publish your products
Schindler 1000 elevator / lift
Schindler 1000 elevator / lift
Schindler 1000 elevator / lift
Schindler 1000 elevator / lift
    Schindler

    Schindler 1000 elevator / lift

    Schindler 1000 elevator / lift - simple, reliable, compact

    Make elevating simple with the Schindler 1000. Easy to choose, easy to plan, easy to own, and easy to use. Designed to serve low- to mid-rise residential buildings, comfortably, quietly, efficiently, and with style.

    You can configure your elevator on this page dynamically by providing all your details.
    In the end you can download for your specified elevator project the technical 2D drawings and/or BIM files. These will be generated dynamically.
    No complex configuration in Revit is required, just enter all your details in this tool - all available brands (Schindler 1000, Schindler 3000 as well as Schindler 5000) for your country can be configured.

    Technical information (drawings incl. BIM files) can also be found in the Schindler Plan & Design Tool as well as the interior design possibilities (see URL below Links - Tendering information).
    Select your country and then "Design your elevator" to configure your interior designs.

    Specification
    • Key fgures: 

      • Capacity 480 / 630 kg
      • Travel height Max 30m
      • Stops Max 12 stops
      • Speed 1.0 m/s
      • Machine-room-less
      • Entrances One- or two-sided
      • Energy effciency classifcation Class A*, according to ISO 25745-2
    Technical specification
    • Unique ref.schindler-1000
    • Product familyElevator
    • Product groupElevator
    • TypeDigital Inventory (Products)
    • Date of publishing2025-10-31
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Lifts

    Region availability

    Europe
    France
    Italy
    Portugal
    Spain