We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

PIX Roll on Floor - Up to 17.5 kV with floor rolling vacuum circuit breaker

Unique ref.: PIX_ROF
Brand: Schneider Electric
Product family: MV Switchgear
Product group: PIX RoF
Date of publishing: 2018-07-16
Edition number: 1
Type: Object (single object)
Download (1)

PIX with a roll on floor circuit breaker design provides easy rack-in/rack-out operation without the need for a separate trolley.It is an extension of the standard PIX range and delivers performances up to 17.5 kV/31.5 kA/2500 A.It is equipped with a Vacuum Circuit Breaker(EasyPact EXE & HVX) and has other functional trolleys like the metering truck and the link truck.

  • Up to 17.5kV, 31.5 kA and 2500 A
  • Single busbar design
  • Highest level of service continuity LSC 2B-PM
  • Internal Arc Classification (IAC) AFLR 31.5kA 1s according to IEC62271-200
  • E2, M2 and C2 (cable charging & single capacitor bank) class circuit breaker
  • Up to 2 sets of block CTs and 6 cables/phase
  • Integrated earth switch with making capacity


Material main: Metal
Material secondary: Metal
Designed in: India
Manufactured in: India

BIMobject Category: Electrical - Switchgear
IFC classification: Electric Distribution
UNSPSC name: Electrical fittings
UNSPSC code: 39121311
Uniclass 1.4 Code: JV
Uniclass 1.4 Description: Electrical systems
Uniclass 2.0 Code: SS-70
Uniclass 2.0 Description: Electrical Systems
Uniclass 2015 Code: Pr_60_70_36
Uniclass 2015 Description: High voltage switchgear and transformers
NBS Reference Code: 70
NBS Reference Description: Electrical Systems
OmniClass Number: 23-35 31 31 11 11
OmniClass Title: Electronic Controlled Distribution Switchgear
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Mozambique
  • Namibia
  • Niger
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • Japan
  • Kyrgyzstan
  • Laos
  • Macau
  • Maldives
  • Mongolia
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • San Marino
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Syria
  • Turkey
  • Yemen
North America
  • Costa Rica
  • Cuba
  • Dominican Republic
  • Guatemala
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Electrical - Switchgear

Name Value
Configuration PIX RoF
Depth 1650 mm — 2150 mm
Height 2300 mm
Material Metal
Width 600 mm — 800 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Metal

All BIM objects are real products from real manufacturers confirmed and approved