Publish your products
Shelving systems office, Starter Shelving, Plug-in shelving system, MULTIplus150, 2000 x 1000 x 600 mm, 6 Shelves, 120 folder items, galvanized

Shelving systems office, Starter Shelving, Plug-in shelving system, MULTIplus150, 2000 x 1000 x 600 mm, 6 Shelves, 120 folder items, galvanized

4.6 out of 5 stars4.6(5 reviews)

Office shelving for storing more files in the smallest of spaces

Office shelving from SCHULTE Lagertechnik offers maximum storage capacity in the smallest of areas. It is suitable for up to 192 folders per bay, providing the best-possible options for storing and archiving your files. Our office shelving is available as both plug-in and bolted systems. Depending on the version, they can be used from one or both sides.

Stop bars and central stoppers to ensure everything stays in place

The stop bar or central stopper in the office shelving by SCHULTE Lagertechnik prevent goods falling out or sliding through. For 300 mm deep shelves, the stop bar prevents the folders from sliding through. For 600 mm deep shelves, the central stopper prevents the folders from sliding through.

Variable widths and depths for optimal customisation

Shelves for the office shelving are available in four different widths and a wide range of depths. This enables optimal customisation to the existing storage area and the stored items.

Surfaces a wide range of options

The standard version of all shelves and profiles are supplied as sendzimir galvanised or powder coated in RAL 7035 light grey. The T-profile frames are also available in black.

Specification
  • -colour: galvanized

    -width: 1000 mm

    -height: 2000 mm

    -depth: 600 mm

    -Shelves: 6

    -Starter shelving / Extension shelving: Starter shelving

    -Accessibility: double-sided use

    -Folder items: 120

    -Central stopper: incl.

    -Weight: 52,85 kg

Technical specification
  • Unique ref.17743
  • Product familyShelving & Storage
  • Product groupShelving systems office
  • TypeObject (single object)
  • Date of publishing2020-06-30
  • Edition number1
  • Height (mm)2000
  • Width (mm)1000
  • Depth (mm)600
Related
  • Material mainSteel
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)52.85
Classification
  • BIMobject CategoryFurniture - Shelving & Storage

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City