Publish your products
United States
English (India)
Language
Project location
Publish your products
Free sign up
Log in
sdc/products/a98148f6-9e1d-4627-bad0-19dda002605c
Home
Categories
Construction
Ladders
アルミ製床下昇降ステップ 踏板5段 UDS-130EN
Unavailable in United States
S・DC
Follow
アルミ製床下昇降ステップ 踏板5段 UDS-130EN
This is available only Japan.
Ladder
Aluminium
Download
Specification
Specification
This is available only Japan.
Technical specification
Technical specification
Unique ref.
UDS-130EN
Product family
木工・建具・造作材
Product group
階段・はしご・スロープ
Type
Object (single object)
Date of publishing
2020-08-31
Edition number
1
Links
Links
Product url
https://www.aunworks.jp/product/154875
Related
Related
Material main
Aluminium
Material secondary
Wood
Designed in
Japan
Manufactured in
Japan
Weight Net (Kg)
6
Classification
Classification
BIMobject Category
Construction - Ladders
IFC classification
Stair
UNSPSC name
Ladders
UNSPSC code
30191501
Uniclass 2015 Code
TE_20_40_10
Uniclass 2015 Description
Ladders and steps
CSI MasterFormat 2014 Code
05 51 33
CSI MasterFormat 2014 Title
Metal Ladders
OmniClass Number
23-17 23 15
OmniClass Title
Ladders
CSI UniFormat II Code
C20
CSI UniFormat II Title
STAIRS
Region availability
Asia
Japan
Similar products
FAKRO
Loft ladder LWF 45 | FAKRO
4.0
(
23
)
Download
Precision Ladders, LLC
Heavy Duty Fixed Aluminum Wall Ladders
4.0
(
18
)
Download
FAKRO
USA Scissor attic ladders LST | FAKRO
3.8
(
12
)
Download
Precision Ladders, LLC
Standard Duty Fixed Aluminum Wall Ladders
3.8
(
5
)
Download
O'Keeffe's
500 Access Ladder
4.6
(
61
)
Download
O'Keeffe's
501 Access Ladder
4.6
(
21
)
Download