Publish your products
F0650 - Desk, Executive, Wood
SEPS2BIM

F0650 - Desk, Executive, Wood

4.7 out of 5 stars4.7(6 reviews)
Double pedestal executive desk, 30" high X 72" wide X 36" deep with center pencil drawer, three (3) box drawers and reference slide in right hand pedestal; one (1) box drawer, one (1) file drawer, and reference slide in left hand pedestal, locks for each section (pedestal) of the desk, and metal suspension hardware for the file drawer.
Technical specification
  • Unique ref.F0650
  • Product familyDesk
  • Product groupExecutive
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)760
  • Width (mm)1830
  • Depth (mm)910
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit