Publish your products
K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back
SEPS2BIM

K1552 - Brewer, Coffee, Auto, Elect, 3 Burner, Front/Back

3.8 out of 5 stars3.8(59 reviews)
Space saving front to back automatic coffee maker. This unit includes a heating tank, connection for a cold water supply, decanter service with three burners, funnel and a water flow controller. The unit is used for semi-automatic coffee brewing in cafeterias and commercial institutions. The unit automatically shuts off the water flow when enough has passed through to fill the pot. The unit is normally provided plumbed with a hot water faucet to the side for making other hot drinks (tea, cider, cocoa, etc.). The database height dimension does not include the clearance for coffee decanters warming on the upper burners.
Technical specification
  • Unique ref.K1552
  • Product familyBrewer
  • Product groupCoffee
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)530
  • Width (mm)230
  • Depth (mm)560
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Appliances
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit