Publish your products
M7770 - Computer, Holter Monitor Analysis System
SEPS2BIM

M7770 - Computer, Holter Monitor Analysis System

4.7 out of 5 stars4.7(14 reviews)
Central processor for the analysis of Holter monitor recordings. System permits the high speed downloading of Holter recordings into a central database, automated recording analysis and storage, report generation, listing clinical findings and tracking final reports. System may include a monitor, keyboard, scanner, printer, input port and a disk drive storage device.
Technical specification
  • Unique ref.M7770
  • Product familyComputer
  • Product groupHolter Monitor Analysis System
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)580
  • Width (mm)1220
  • Depth (mm)710
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit