Publish your products
Aksel Wood Floating Shelves
Aksel Wood Floating Shelves
Aksel Wood Floating Shelves
Aksel Wood Floating Shelves
Aksel Wood Floating Shelves
Aksel Wood Floating Shelves
Aksel Wood Floating Shelves
Aksel Wood Floating Shelves
    Shelfology

    Aksel Wood Floating Shelves

    4.0 out of 5 stars4.0(10 reviews)

    Each Aksel floating shelf system features carefully hand-selected premium hardwood and ships ready-to-install with our world-famous Aksel invisible floating shelf bracket and mounting hardware. Order radically by the inch to fit any space.

    • These beautiful solid hardwood floating shelves start out as hand-picked, high-quality solid lumber and hand finished with a satin varnish
    • Complete system ready to install
    • Choose from sixteen finishes
    • Solid hardwood construction—no plywood here, homies.
    • All hardwood is premium grade (80% knot-free)
    • All shelves are finished in a durable, kitchen safe conversion varnish
    • Custom lengths and configurations available upon request
    • Lighting and add ons available
    • Made in the USA

    Available Finishes:
    Premium Paint: White, Black, Arsenic, Concretey, Tungsten
    Clear Satin: Alder, Mahogany, Maple, Walnut, White Oak, Cherry, Ash
    Stains: White Oak Glazed, Dutch Mocha, Espresso, Espresso Rough-Cut, Hatch Grey, Hatch Grey Rough-Cut Nutmeg, Nutmeg Rough-Cut
    No Finish: Alder, Mahogany, Maple, Walnut, White Oak, Cherry, Ash

    Specification
      • Solid hardwood sourced from FSC certified suppliers
      • Shelf lengths 12" to 140"
      • Shelf depths 6" to 12"
      • Shelf thicknesses 1.25", 1.5", 1.75"
      • Aksel bracket included
      • Mounting hardware included
      • Ships ready to install
    Technical specification
    • Unique ref.aksel-wood-floating-shelves
    • Product familyReady To Hang Systems
    • Product groupFloating Shelves
    • TypeObject (single object)
    • Date of publishing2023-11-20
    • Edition number1
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurnishing Element
    • ETIM CodeEC011163
    • ETIM NameShelf
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_78
    • Uniclass 2015 DescriptionShelves
    • CSI MasterFormat 2014 Code10 56 17
    • CSI MasterFormat 2014 TitleWall-Mounted Standards and Shelving
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Mexico
    Panama
    Puerto Rico
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    The Bahamas
    U.S. Virgin Islands
    United States