Publish your products
BCM 790 Wall Frame Unit Inc Cistern
SIAMP
Archived

BCM 790 Wall Frame Unit Inc Cistern

The advantages of BCM790: - Fast, precise, easy installation. - Delayed action quiet inlet valve. - Robust, load bearing to 400kg. - Reliable: a triple internal control process guarantees the safety and reliability of the system. - Specify and install with the confidence of a 10 year guarantee. - Large choice of elegant and stylish flush plates. FOCUS ON: #WATER SAVING The box that surrounds the float of 95L has the function to prevent the inlet valve from re-filling the cistern until the flush valve has closed. Saving water from being wasted during the flushing cycle. As the cistern refills with speed, the water spills over into the box, rapidly lifting the float for a quick reliable shut off. #RESISTANT Benefitting from a long experience in cistern frame designs, SIAMP puts all its knwoledge in designing long lasting 400 kg load bearing resistant frames.
Specification
  • Wall frame for wall hung WC, WRAS and NF approved components, 10-year guarantee, 6 supporting wall fixing points and 2 floor fixing points. Adjustable height from 790 to 990 mm, width 502 mm, adjustable depth from 150 to 245 mm. Factory preset flush at 6/4 litres, insulated cistern equipped with a dual flush outlet valve and a water saving and quiet fill delayed action inlet valve. Water inlet connection on the inside of the cistern fitted with an integral isolating valve. Front flush plate actuation. Supplied with 90° outlet bend made from PVC and WC connector. Supplied without flush plate.
Technical specification
  • Unique ref.31-2790-10
  • Product familyConcealed cisterns
  • Product groupBCM 790
  • TypeObject (single object)
  • Date of publishing2016-08-18
  • Edition number2
  • Height (mm)790
  • Width (mm)502
  • Depth (mm)145
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Designed inMonaco
  • Manufactured inMonaco
  • Weight Net (Kg)19.44
Classification
  • BIMobject CategorySanitary - Toilet Cisterns
  • IFC classificationTank
  • Uniclass 2015 CodePr_40_20_93_89
  • Uniclass 2015 DescriptionWC cisterns
  • CSI MasterFormat 2014 Code10 28 13
  • CSI MasterFormat 2014 TitleToilet Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit