Publish your products
Philips Signify UV-C Disinfection Trolley Non-Sensor Version-1arm

Philips Signify UV-C Disinfection Trolley Non-Sensor Version-1arm

UV-C disinfection trolley The UV-C trolley is designed to disinfect professional surfaces within a coverage of 30m2 square area or 48m2 circular area. The one arm trolley achieves 3-log disinfection within 30 minutes and with the two arm version this will be achieved within 15 minutes. The longer disinfection duration last, the wider disinfection coverage area will be. Both, the one arm and two arm UV-C disinfection trolley come without a sensor. The trolley is ideal for offices, banks, schools, retail outlets, hair and beauty shops, and hospitality areas such as hotel guest rooms and restaurants. It works well to be brought into a bus or train, when people have left. With the 360° wheels, UV-C trolley is a flexible solution as it can be easily and fast replaced and repositioned in the room/space

Specification
  • • Safeguard controls include a timer to plan disinfection for a predefined period, remote control, and voice alarm. • Philips UV-C lamps: - One arm trolley: 2pcs TUV 30W - Two arm trolley: 4pcs TUC 30W • Anti UV PC & Stainless Steel housing • Buzzer & LED indicator: to assist display the working status. • Lock & Key: extra protection to avoid unauthorized person operate the trolley.
Technical specification
  • Unique ref.Philips_Signify_UV-C_Disinfection_Trolley_Non-Sensor_Version-1arm
  • Product familyUV-C Disinfection
  • Product groupTrolley
  • TypeObject (single object)
  • Date of publishing2021-12-23
  • Edition number1
  • Height (mm)1045
  • Width (mm)235
  • Depth (mm)255
Related
  • Material mainStainless steel
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)6.7
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • OmniClass Number23-35 47 23
  • OmniClass TitleLamps

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit