Publish your products
101 LED Sconce
101 LED Sconce
    Signify

    101 LED Sconce

    Gardco 101 LED trapezoidal wedge high performance sconce luminaires are designed to integrate naturally to wall surfaces. 101 LED luminaires are available with three (3) different distribution patterns, providing full cutoff performance (in the normal downlight position) and featuring LED arrays. Luminaires provide performance excellence and advanced Gardco LED thermal management technology. High performance Class 1 LED systems offer potential energy savings of 50 % or more compared to HID systems. 101 LED luminaires are also available with Automatic Profile Dimming, increasing savings by an additional 33%. Now available with motion response and emergency battery pack offering.
    Specification
    • Product Benefits:
      • Uses up to 50% less energy than HID
      • Uniform distribution free of hot spots, streaks or striations
      • Maintains long LED life
      • Classic Form
      • Controls glare and light trespass
      Product Features:
      • Advanced Class 1 LED array system
      • IP66 rated optics
      • Die-cast ribbed back plate dissipates heat from electrical components
      • Polyester powdercoat finish
      • Meet zero uplight criteria
    Technical specification
    • Unique ref.101_LED_Sconce
    • Product familyGardco
    • Product groupOutdoor luminaires - Facade lighting
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit