Publish your products
Transit LED pendant (TR20)
Transit LED pendant (TR20)
    Signify

    Transit LED pendant (TR20)

    The versatility and character of the Lumec Transit LED post top and pendant luminaires is clear. Combining stunning industrial looks with outstanding photometric performance, the Transit luminaires blend modern and traditional style with leading-edge engineering that have made Lumec luminaires the perfect choice for effective urban area lighting. Comfortable at any mounting height with a broad selection of optics, style options and lumen outputs make the Transit a sensible choice for your project’s lighting needs.
    Specification
    • Product Benefits:
      • Versatile luminaires available with various style options
      • Specific mounting options designed for Transit luminaires maintain harmony in your project’s design
      • Post top and pendant versions available to suit a wide range of applications
      • Highly efficient IP66 optics are protected from the elements and ensure optimal photometric performance
      Product Features:
      • Multiple lumen packages with output of up to 7,530 lumens
      • Type 2, 3, 4, and 5 optics available
      • 4000K and 3000K color temperatures available
      • Dimming driver standard
      • Maximizes energy savings with multiple driver options and programmed dimming options
    Technical specification
    • Unique ref.Transit_LED_pendant_TR20
    • Product familyLumec
    • Product groupOutdoor luminaires - Urban
    • TypeObject (single object)
    • Date of publishing2022-09-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit