Publish your products
Waterborne, low emitting, high impact resistant wall-coating system with a 2-component waterborne UV resistant Top Coat Sikagard® WallCoat PL-15
Sika

Waterborne, low emitting, high impact resistant wall-coating system with a 2-component waterborne UV resistant Top Coat Sikagard® WallCoat PL-15

Sikagard® WallCoat PL-15 is a wall-coating system based on waterborne technology, combined of an acrylic primer and glass fibre reinforced base coat with an easy to clean 2-component waterborne PU top coat.

Uses

Sikagard® WallCoat PL-15 may only be used by experienced professionals.

Application on concrete, bricks, cement and gypsum based substrates, metal surfaces, timber, tiles and plastic

Suitable for production facilities in the food and beverage industry, pharmaceutical industry, medical engineering, hospitals, prisons, healthcare and leisure facilities

Characteristics / Advantages

  • Seamless, easy to clean finish
  • Good UV and yellowing resistance
  • Very low emission of VOC
  • Excellent resistance to repeated cleaning regimes using mild detergents and cleaning solutions
  • tough and highly durable, excellent impact resistance
  • More flexible in comparison to standard acrylic systems, improved resistance to cracking and flaking
  • Solvent free
  • Good opacity
  • Odourless
  • Easy to apply
Technical specification
  • Unique ref.wallcoat-pl-15
  • Product familyWall Coating
  • Product groupPolyurethane
  • TypeObject (single object)
  • Date of publishing2023-02-16
  • Edition number1
Related
  • Material main2C Polyurethane
  • Material secondaryPolyurethane
Classification
  • BIMobject CategoryWalls - Finishes
  • IFC classificationWall
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 2015 CodePr_20_31_86_67
  • Uniclass 2015 DescriptionPolyurethane (PU) resins
  • CSI MasterFormat 2014 Code09 72 00
  • CSI MasterFormat 2014 TitleWall Coverings
  • OmniClass Number23-15 15 25
  • OmniClass TitleWall Finish Coatings
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Europe Asia Africa South America Oceania North America
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Belize
Albania
Armenia
Angola
Bolivia
Australia
Costa Rica
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Cuba
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Dominican Republic
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
El Salvador
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Guatemala
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Haiti
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Honduras
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Jamaica
Cyprus
China
Chad
Paraguay
Nauru
Mexico
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Nicaragua
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Panama
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Puerto Rico
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
The Bahamas
Finland
India
Egypt
Northern Mariana Islands
Trinidad and Tobago
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit