We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

SK Triathlon, Roman tub filler, 4-hole, with plate

Unique ref.: 5-02174-100-000
Brand: Similor Kugler
Product family: SK Triathlon
Product group: Faucets
Date of publishing: 2016-12-22
Edition number: 1
Type: Object (single object)
Download (8)
4-hole roman tub filler, projection 220 mm, with plate

Roman tub filler


Material main: Brass
Material secondary: Chrome
Designed in: Switzerland
Manufactured in:

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L72511
Uniclass 1.4 Description: Taps
Uniclass 2.0 Code: PR-35-06-82
Uniclass 2.0 Description: Shower Mixers
NBS Reference Code: 35-06-82
NBS Reference Description: Shower Mixers
This product is available in:
Europe
  • Switzerland

BIMobject®