Publish your products
Şişecam Climax T 80 Extra Clear

Şişecam Climax T 80 Extra Clear


  • Şişecam's temperable Low-E coated glass.
  • Contributes to the reduction of heating loads in buildings thanks to its thermal insulation.
  • No compromise on natural daylight and transparency thanks to its high light transmittance.
  • Maximum benefit from solar heat.
  • Low internal and external reflectance.
  • Provides safety due to its temperability feature.

Areas of Use

It offers proper solutions for residence, office, and hospital projects, as well as shop and display windows, in cold climate regions.

Production Method

Off-line coated glass produced by depositing multi-layered metals/metal oxides onto float or tinted glass through “magnetically enhanced vacuum sputtering” technology.

Size and Thickness

Thickness (mm): 4.0 & 6.0 & 8.0

Standard sizes (mm): 3210* 2250 & 3210*2500 & 3210*6000

Dimensional tolerances are ±5 mm for all nominal sizes. Please consult Şişecam for different size and thickness requests.

Quality

Manufactured in accordance with "EN 1096 Glass in Building - Coated Glass ".

Specification
  • PRODUCT: Şişecam Temperable Low-E Glass Extra Clear 80/64

    TRIPLE-PANE INSULATING GLASS UNIT PERFORMANCE VALUES:

    DAYLIGHT VALUES

    Daylight Transmittance: 69%

    Daylight External Reflectance: 16%

    Daylight Internal Reflectance: 16%

    SOLAR ENERGY VALUES

    Direct Solar Energy Transmittance: 43%

    Solar Energy External Reflectance: 27%

    Solar Energy Absorption: 30%

    Total Solar Energy Transmittance (Solar Factor / g): 51%

    Shading Coefficient: 0.58

    UV Transmittance: 32%

    THERMAL TRANSMITTANCE COEFFICIENT

    U-Value W/(m²K): 0.6

    SOUND INSULATION VALUE

    Rw (C; Ctr) dB: 38 (-1; -3)

    COMBINATION

    DIGU: 6 mm/16 mm/6 mm/16 mm/6 mm - Coating surfaces #2 & #5

    Outer Glass: Şişecam Temperable Low-E Glass Extra Clear 80/64

    Middle Glass: Şişecam Ultra Clear Flat Glass

    Inner Glass: Şişecam Temperable Low-E Glass Extra Clear 80/64

    Calculation Standard: EN-410

Technical specification
  • Unique ref.sisecam-climax-t-80-extra-clear
  • Product familySisecam Low-E Glass
  • Product groupSisecam Temperable Low-E Glass
  • TypeBuilding Material
  • Date of publishing2022-01-05
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryGlass
Classification
  • BIMobject CategoryBuilding Materials - Glass & Glazing
  • IFC classificationPlate
  • Uniclass 2015 CodePr_25_71_33_42
  • Uniclass 2015 DescriptionInsulated glass units (IGUs)
  • OmniClass Number23-13 33 27 11 11 15
  • OmniClass TitleCurtain Wall Infill Panels

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe