Dump Area Junction Box IP65
Solar

Dump Area Junction Box IP65

Junction box 180 x180 x 91 mm, for cables up to 16 mm² IP 65, for demanding installations, High breaking strength, With double-membrane insertion (IP 54), Cover with screws made of stainless steel, Insulation and sealing plugs included. Number of holes: 2 x M20, 7 x M25 / 32, 2 x M25 / 32/40


Specification
  • EAN nr .: 4034338111608

    Electricity number: 1212847

    Item text: Junction box IP65.16 mm² 180x180x91 

    Description: Junction box, 16 mm², IP 65, High breaking strength, diaphragm inserts (IP 54), Stainless steel screws, 2 xM20, 7xM25 / 32.2 x M25 / 32/40 

     Unit:PCS  

    Package size:1

    Electric packaging:1

    Cable box:In 

     UNSPSC:39121316

    Discount group:122 - 014 SOLAR PLUS WALL AND ROOF BOXES
    Supplier:SOLAR PLUS

Technical specification
  • Unique ref.Junction-box-IP65
  • Collection setElectrical Installations
  • CollectionSolar Plus
  • TypeObject (single object)
  • Date of publishing2021-09-07
  • Edition number1
  • Height (mm)180
  • Width (mm)180
  • Depth (mm)91
Classification
  • BIMobject CategoryElectrical - Electrical Installations
  • IFC classificationJunction Box
  • Uniclass 1.4 CodeJV
  • Uniclass 1.4 DescriptionElectrical systems
  • Uniclass 2.0 CodeSS-70
  • Uniclass 2.0 DescriptionElectrical Systems
  • Uniclass 2015 CodeSs_70_30
  • Uniclass 2015 DescriptionElectricity distribution and transmission systems
  • OmniClass Number23-35 00 00

Region availability

Europe
Denmark
Netherlands
Norway
Sweden
Poland