SOCKET SINGLE SCHUKO IP54
Solar

SOCKET SINGLE SCHUKO IP54

Socket single schuko w / pill fuse 16A, 250 VAC IP54 gray

  • EL No .: 0817100533
  • EAN: 5701947981906
  • Type No .: 9-819-0
  • Supplier: SOLAR PLUS
  • Unit: PCS
  • Package size: 10
  • Krg no .: 099 - 250 SOLAR PLUS Switch equipment
  • ROHS: Yes
  • In stock: Yes


Specification
  • Type Schuko 

    Round earthing stick No 

    Cover Complete enclosure 

    With signal lamp No 

    With built-in USB power supply No 

    Number of units 1 

    Number of modules (module system) 1 

    Number of sockets changeable 0 

    Impression / indication Without pressure 

    Connection type Screw clamps 

    With hinged lid Yes 

    With increased touch protection Yes

    Text field / label No 

    Color Gray 

    Transparent No 

    Lockable No 

    Draft mechanism No 

    With function light No 

    With orientation light No 

    With fine fuse No 

    Mounting method Superstructure 

    Material Plastic 

    Material quality Thermoplastic 

    Phase outlet L1 

    With on / off button No

    Rated current 16 A 

    Rated voltage 250 V 

    IP class IP54

Technical specification
  • Unique ref.SOCKET-SINGLE-SCHUKO-IP54
  • Collection setElectrical Installations
  • CollectionElectrical Installations
  • TypeObject (single object)
  • Date of publishing2021-10-19
  • Edition number1
Related
  • Material mainPlastic
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationOutlet
  • Uniclass 1.4 CodeL7471
  • Uniclass 1.4 DescriptionSocket outlets
  • Uniclass 2.0 CodePR-70-24-84
  • Uniclass 2.0 DescriptionStandard Socket Outlets
  • Uniclass 2015 CodePr_65_72_97_84
  • Uniclass 2015 DescriptionStandard socket outlets
  • NBS Reference Code70-24-84
  • NBS Reference DescriptionStandard Socket Outlets
  • OmniClass Number23-35 31 00
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Denmark
Netherlands
Norway
Sweden
Poland