AKE Distribution Box AKE Distribution Box
View previous images
View next images
Solar

AKE Distribution Box

AKE Distribution Box_One raw

AKE Boxes are intended for indoor use. the board is made of polystyrene and therefore not UV-resistant.

Safe - with high enclosure class IP65 and robust, halogen-free design, which also guarantees safe operation in demanding industrial environments.

Specification
  • Fastening types: Construction.

    Plumber bar: Yes.

    Can be mounted in a row: no.

    Impact strength: IK07.

    Suitable for outdoor use: no.

    Filament strength according to EN 60695-2-11: 750 ° C

    Halogen-free: Yes.

    Industrial quality: no. 

    Enclosure class: IP55.

Technical specification
  • Unique ref.ake-distribution-box
  • Collection setElectrical Installations
  • CollectionSolar Plus
  • TypeObject (single object)
  • Date of publishing2021-09-07
  • Edition number1
Related
  • Material mainPolystyrene (EPS)
Classification
  • BIMobject CategoryElectrical - Distribution
  • Uniclass 1.4 CodeJV
  • Uniclass 1.4 DescriptionElectrical systems
  • Uniclass 2.0 CodeSS-70
  • Uniclass 2.0 DescriptionElectrical Systems
  • Uniclass 2015 CodeSs_70_30
  • Uniclass 2015 DescriptionElectricity distribution and transmission systems
  • OmniClass Number23-35 00 00

Region availability

Europe
Denmark
Netherlands
Norway
Sweden
Poland