CEE Wall socket H6 400V 16A 5 pole red top M25, screw terminals IP44, polyamide. cable cross section 1.5 - 4 mm²
Type Superstructure
IEC current 16 A
Number of poles 5
Voltage according to EN 60309-2 400 V (50 + 60 Hz) red
Position of Earth 6 h
Identification color Red
RAL number 3000
Enclosure class (IP) IP44
Connection technology Screw clamps
Cable entry Screwing
Material Plastic
Mounting type Exterior mounting
Insulated mounting Yes
Region availability
Europe |
---|
Denmark |
Netherlands |
Norway |
Sweden |
Poland |