Publish your products
GGS VERTICAL FIRE SLIDING DOOR
GGS VERTICAL FIRE SLIDING DOOR
GGS VERTICAL FIRE SLIDING DOOR
    Archived

    GGS VERTICAL FIRE SLIDING DOOR

    Are usually used in case of high lintel and limited space on the sides of the opening. They are custom-made according to the customer’s dimensional requirements. They are tested according to European standards and approval of Building Research Institute No. AT-15-8452 / 2013.

    Door closing is typically gravity-operated or using one of the offered electric motors. The door may be supplied with an emergency exit door with or without a threshold, and equipped according to individual needs. Doors are available in a smoke control or an Ex version.

    Specification
    • DOOR STRUCTURE:

      The door consists of individual slats based on the steel frame structure. Slats are covered with a flame-retardant material and metal sheet;
      Stability of the of door leaf is achieved by strengthening the steel panels with the profiles connected with threaded rods;
      The assembled door leaf is equipped with two roller carriages and is suspended in the door track on steel cables with rupture protection;
      Doors are available in a smoke control or an Ex version;
      Guaranteed mechanical strength of the door: 50 000 operating cycles;

    Technical specification
    • Unique ref.GGS_VERTICAL_FIRE_SLIDING_DOOR
    • Product familyFire Gate
    • Product groupVertically Sliding
    • TypeObject (single object)
    • Date of publishing2020-02-05
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryComposite
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • ETIM CodeEG000056
    • ETIM NameFire protection systems
    • UNSPSC nameFire protection
    • UNSPSC code4619
    • Uniclass 2015 CodePr_30_59_24_28
    • Uniclass 2015 DescriptionFire doorsets
    • CSI MasterFormat 2014 Code10 44 00
    • CSI MasterFormat 2014 TitleFire Protection Specialties
    • OmniClass Number23-17 11 31
    • OmniClass TitleFire Doors
    • CSI UniFormat II CodeD40
    • CSI UniFormat II TitleFIRE PROTECTION
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit