This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

VPL-VW715ES 4K HDR Home Theater Projector

Unique ref.: VPL-VW715ES-4K-HDR-Home-Theater-Projector
Brand: Sony
Product family: Data/Multi/Media Projectors
Product group: 4K HDR
Date of publishing: 2020-12-21
Edition number: 1
Type:
Download (10)
Experience crystal-clear 4K HDR with brightness that lights up the room. Sony’s X1 processor for projector with Dynamic HDR Enhancer delivers a contrast ratio of 350,000:1. Every scene springs to life with finer detail, realism, and deep blacks. Picture Position Memories let you quickly watch movies in the ideal screen format with ease.

Sony X1™ processor for projector

X1™ processor for projector is an innovative technology that uses advanced algorithms to cut noise and boost detail with high-precision frame analysis.

Advanced SXRD panel

4K native SXRD panels produce outstanding native device contrast, reproducing deep blacks by improving the flatness level of the pixel surface.

Dynamic HDR Enhancer

Dynamic HDR Enhancer powered by X1 for projector enhances contrast scene by scene in combination with iris-controlled light output control to deliver stunning 4K HDR images.

Digital Focus Optimizer for more accurate focus

With the Digital Focus Optimizer, image quality is actively refined and corrected during the viewing experience, ensuring your content always looks tack-sharp.

High brightness and contrast (1800 lumens)

1,800 lumens of brightness create spectacular contrast and makes 4K HDR images even clearer and brighter than before, improving highlights, colors, and blacks – even in well-lit rooms.



Material main: Plastic
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Visual - Projectors
IFC classification: Object
UNSPSC name: Projectors and supplies
UNSPSC code: 451116
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 15 19
OmniClass Title: Video Projectors
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
North America
  • United States

BIMobject®