This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

VPL-VW915ES 4K HDR Laser Home Theater Projector

Unique ref.: VPL-VW915ES-4K-HDR-Laser-Home-Theater-Projector
Brand: Sony
Product family: Data/Multi/Media Projectors
Product group: 4K HDR
Date of publishing: 2020-12-21
Edition number: 1
Type:
Download (10)
Revel in stunning 4K HDR laser clarity in any home theater. With 2,000 lumens, you’ll experience rich cinematic colors, smooth motion, and dazzling brightness. A highly efficient laser light source gives you years of illumination and infinite dynamic contrast. Its compact size gives greater installation flexibility in any room size.

Sony X1™ processor for projector

X1™ processor for projector is an innovative technology that uses advanced algorithms to cut noise and boost detail with high-precision frame analysis.

Z-Phosphor™ Laser Light

Enjoy up to 20,000 hours of watch time with an efficient laser diode.1 Plus, an infinite dynamic contrast ratio with Advanced Iris makes every scene spring to life with finer detail, realism, and deep blacks.

Dynamic HDR Enhancer

Dynamic HDR Enhancer powered by X1™ for projector enhances contrast scene by scene in combination with laser and iris-controlled light output control to deliver stunning 4K HDR images.

Advanced SXRD panel

4K native SXRD panels produce outstanding native device contrast, reproducing deep blacks by improving the flatness level of the pixel surface.

High brightness and contrast (2000 lumens)

2,000 lumens of brightness create spectacular contrast and makes 4K HDR images even clearer and brighter than before, improving highlights, colors, and blacks – even in well-lit rooms.

Compact size for installation flexibility

This compact size home projector features an advanced laser light source that can make a large 4K image in any room.


Material main: Plastic
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Electronics - Visual - Projectors
IFC classification: Object
UNSPSC name: Projectors and supplies
UNSPSC code: 451116
Uniclass 1.4 Code: L76123
Uniclass 1.4 Description: Projection systems
CSI MasterFormat 2014 Code: 11 52 16
CSI MasterFormat 2014 Title: Projectors
OmniClass Number: 23-37 15 19
OmniClass Title: Video Projectors
CSI UniFormat II Code: E
CSI UniFormat II Title: EQUIPMENT & FURNISHINGS
This product is available in:
North America
  • United States

BIMobject®