Unique ref.: | VPL-VW995ES-Premium-4K-HDR-projector |
---|---|
Brand: | Sony |
Product family: | Data/Multi/Media Projectors |
Product group: | 4K HDR |
Date of publishing: | 2019-03-25 |
Edition number: | 1 |
Type: | Object (single object) |
Laser light source in compact chassis
This compact size home projector combines an advanced laser light source with Sony 4K SXRD™ panel technology.
Native 4K resolution for lifelike pictures
With more than four times the resolution of Full HD,1 native 4K offers 8.8 million pixels (4096 x 2160) for a picture that’s so incredibly lifelike, it’s like looking at the real thing.
2,200 lumens for spectacular brightness
With an impressive 2,200 lumens brightness and a spectacularly high contrast range, 4K images are clear and bright with sparkling highlights and rich, deep blacks.
Dual contrast control engine
Dynamic Laser control & Advanced Iris work together to deliver superb image quality, with deeper blacks while maintaining bright highlights.
ARC-F lens delivers ideal clarity
The ARC-F lens features an 18-piece all-glass lens design, which faithfully transfers images from the 4K imagers to the entire screen, from edge to edge. Crisp picture quality is displayed as beautifully as it was captured.
Product url: | http://www.sonypremiumhome.com/projectors/VPL-VW995ES.php |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.sonypremiumhome.com/pdfs/VPL-VW995ES_Specsheet_083118.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-in/sony/product/vpl-vw995es-premium-4k-hdr-projector
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electronics - Visual - Projectors |
---|---|
IFC classification: | Object |
UNSPSC name: | Projectors and supplies |
UNSPSC code: | 451116 |
Uniclass 1.4 Code: | L76123 |
Uniclass 1.4 Description: | Projection systems |
CSI MasterFormat 2014 Code: | 11 52 16 |
CSI MasterFormat 2014 Title: | Projectors |
OmniClass Number: | 23-37 15 19 |
OmniClass Title: | Video Projectors |
CSI UniFormat II Code: | E |
CSI UniFormat II Title: | EQUIPMENT & FURNISHINGS |
Name | Value |
---|---|
Depth | 496 mm |
Height | 223 mm |
Resolution | 4096x2160 |
Width | 560 mm |
BIMobject®