Unique ref.: | VPL-VZ1000ES-Sony-Ultra-Short-Throw-Projector |
---|---|
Brand: | Sony |
Product family: | Data/Multi/Media Projectors |
Product group: | 4K HDR |
Date of publishing: | 2019-03-25 |
Edition number: | 1 |
Type: | Object (single object) |
Native 4K resolution for lifelike pictures
With more than four times the resolution of Full HD, native 4K offers 8.8 million pixels (4096 x 2160) for a picture that’s so incredibly lifelike, it’s like looking at the real thing. This is the same resolution defined by Digital Cinema Initiatives for cinema distribution, with pixels one quarter the size of those used by traditional Full HD 1080p projectors. See corner-to-corner clarity and watch movies from much closer than you would in Full HD.
Ultra-short throw distance for flexible installation
The VPL-VZ1000ES has been designed with flexible installation in mind. Place the projector 6” away from a wall and you’ll enjoy a beautiful 100” (diagonal, 16:9 aspect ratio) display; move the projector 10” away from the wall and this screen size increases to a huge 120”. So whether it’s placed on the floor, mounted on the ceiling or used for rear projection, you can be sure that you’ll always see the big picture.
2500 lumens for spectacular brightness
Savor the action with an incredible 2500 lumens brightness, for high contrast across the screen. A highly efficient Z-Phosphor laser light generates the brightness required for vibrant images across the whole screen.
High dynamic contrast for stunning realism
The VPL-VZ1000ES's SXRD panels and laser light source help the projector achieve a high dynamic contrast. This means that the full color spectrum – from deep, inky blacks through to vibrant reds, blues and greens – is replicated with fine detail and realism, making every scene spring to life for truly immersive cinematic experience.
The Salamander Credenza
A Seamless Stealthy Solution for Virtually Any Decor Accommodates Sony Ultra-Short Throw 4K HDR Projector, Model # VPL-VZ1000ES A simple installation with no need to open the wall or ceiling to run cables. All supporting components including a speaker system can be enclosed in the credenza to provide a beautiful and simple solution.
Reality Creation upscales your favorites
Upscale your existing Blu-ray Disc™ and DVD movies to near 4K-quality. The super-resolution Reality Creation 4K upscaler analyses every pixel in any direction, then employs a digital signal processing algorithm to map pixels against an ever-evolving picture patterning database, compiled from over 10 years of expertise, to enhance colors, contrast, and textures.
Fits any room
Neat and compact, this is a projector that’s ready for rooms of any size. Bring immersive 4K entertainment to places where projection may not previously have been possible.
Product url: | http://www.sonypremiumhome.com/projectors/VPL-VZ1000ES.php |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.sonypremiumhome.com/pdfs/VPL-VZ1000ES_Specsheet_021017.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-in/sony/product/vpl-vz1000es-sony-ultra-short-throw-projector
Material main: | |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: |
BIMobject Category: | Electronics - Visual - Projectors |
---|---|
IFC classification: | Object |
UNSPSC name: | Projectors and supplies |
UNSPSC code: | 451116 |
Uniclass 1.4 Code: | L76123 |
Uniclass 1.4 Description: | Projection systems |
CSI MasterFormat 2014 Code: | 11 52 16 |
CSI MasterFormat 2014 Title: | Projectors |
OmniClass Number: | 23-37 15 19 |
OmniClass Title: | Video Projectors |
CSI UniFormat II Code: | E |
CSI UniFormat II Title: | EQUIPMENT & FURNISHINGS |
Name | Value |
---|---|
Depth | 19.4375 in |
Height | 8.59375 in |
Resolution | 4096x2160 |
Width | 36.40625 in |
BIMobject®