SRG-300H Full HD Remotely Operated PTZ Camera

SRG-300H Full HD Remotely Operated PTZ Camera

Desktop or ceiling mounting PTZ color camera for corporate, educational and telemedicine applications, with powerful 30x optical zoom and high frame rate 60fps.

The SRG-300H PTZ camera captures high-quality color video images in corporate boardrooms, lecture theaters and training suites. Controlled remotely over standard IP networks, it’s ideal for use as either a primary or secondary camera in a wide range of visual imaging applications, from videoconferencing to remote monitoring and telemedicine.

The sensitive Exmor™ CMOS sensor assures detail-packed Full HD pictures with a high horizontal resolution. High frame rate operation at 60fps delivers more natural, blur-free reproduction of moving subjects.

Excellent low-light sensitivity (as low as 0.35 lx in High Sensitivity mode) makes the camera ideal for use in conditions of near-darkness. Unique to Sony, View-DR technology expands dynamic range for clear images under harsh backlighting with extremes of light and dark in the same scene. XDNR technology reduces image noise for crisp reproduction of still and moving objects in poorly-illuminated rooms, even when digital zoom is used.

The camera’s wide field of view makes it easier to cover everyone in the room during videoconferences. Smooth, silent PTZ operation with 16 preset camera positions makes it quick and easy to re-frame shots without disturbing presenter or other audience members. Powerful 30x optical zoom is boosted further by 12x digital zoom for high-quality close-ups of subjects far from the camera – such as a lecturer on the other side of a large auditorium.

For extra flexibility, the camera can be controlled using VISCA command protocols over standard IP networks. New PC control software allows remote adjustment of basic and advanced settings from a simple, intuitive interface. The addition of an HDMI video output simplifies direct connection of the camera to an HD videoconferencing system or PC.

The camera is equally suitable for desktop or ceiling mounting.

SRG300H/W is a white model.

U.S. and Canadian accessory packs

SRG-300H/PAC4, SRG-300H/PAC5, SRG-300HW/PAC4 & SRG-300HW/PAC5 camera & cable packages are available in the U.S. and Canada. Please speak to your local Sony Professional Authorized Reseller to find out more.

Technical specification
  • Unique ref.SRG-300H-PTZ_Camera
  • Collection setProfessional Cameras
  • CollectionPTZ and Remote Cameras
  • TypeObject (single object)
  • Date of publishing2020-09-12
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • UNSPSC nameSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2.0 CodePR-16-15-22
  • Uniclass 2.0 DescriptionDigital Cameras
  • Uniclass 2015 CodePr_75_75_15_22
  • Uniclass 2015 DescriptionDigital cameras
  • NBS Reference Code16-15-22
  • NBS Reference DescriptionDigital Cameras
  • OmniClass Number23-37 15 11 13

Region availability

North America
Anguilla
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
Haiti
U.S. Virgin Islands
Guatemala
Grenada
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Guadeloupe
United States