Publish your products
Electronic washbasin faucet with 100-240V mains AQUA
SOPAL

Electronic washbasin faucet with 100-240V mains AQUA

Electronic washbasin faucet with 100-240V mains:

  • Bright and durable chrome finish tap NF EN ISO 1456.
  • Brilliant and easy to clean.
  • Comfort in use.
  • Flexible connection hoses.
  • Brass body with non-integrated solenoid valve.
  • Optimum hygiene: non-contact function, prevents the diffusion of bacteria.
  • Anti-vandalism: robust design for use in local authorities.
Specification
  • Electronic washbasin faucet with 100-240V mains:

    • Optoelectronic infrared sensor for piloting solenoid valves.
    • Works with 7.2V lithium battery (low power consumption, battery life approx. 1.5 million cycles and low battery indicator or mains power).
    • Sensor reaction time 0.3s, immediate water jet cut-off delay.
    • Sensor maintenance and battery change are easy.
    • According to EN 60529, our sensor+battery meets the protection index IP67.
Technical specification
  • Unique ref.06CTA04
  • Product familyTap AQUA
  • Product groupEelectronic faucet
  • TypeObject (single object)
  • Date of publishing2022-01-27
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryChrome
  • Designed inTunisia
  • Manufactured inTunisia
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • ETIM CodeEG017610
  • ETIM NameSanitary taps
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • OmniClass Number23-19 25 13 21 17
  • OmniClass TitleFittings

Region availability

Europe Africa
Åland Islands
Algeria
Albania
Côte d'Ivoire
Andorra
Morocco
Austria
Senegal
Belarus
Tunisia
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City