Publish your products
Sink mixer ZEMBRA
SOPAL

Sink mixer ZEMBRA

Sink mixer:

  • Bright and durable chrome finish mixer NF EN ISO 1456.
  • Ceramic cartridge Ø35mm.
  • Brilliant and easy to clean..
  • Comfort in use.
            Specification
            • Sink mixer:

              • Working pressure: from 1 to 10 bar.
              • Nominal flow rate: 20l/min at 3 bar.
              • Thermal resistance: 90°C max.
              • Cartridge endurance: 70000 cycles.
            Technical specification
            • Unique ref.06DQA04
            • Product familyMixer ZEMBRA
            • Product groupSink mixer
            • TypeObject (single object)
            • Date of publishing2022-01-24
            • Edition number1
            Related
            • Material mainBrass
            • Material secondaryChrome
            • Designed inTunisia
            • Manufactured inTunisia
            Classification
            • BIMobject CategoryKitchen - Sinks
            • IFC classificationSanitary Terminal
            • ETIM CodeEG017610
            • ETIM NameSanitary taps
            • UNSPSC nameSanitary ware
            • UNSPSC code301815
            • Uniclass 2015 CodePr_40_20_87_84
            • Uniclass 2015 DescriptionSink taps
            • OmniClass Number23-31 11 00
            • OmniClass TitleFaucets

            Region availability

            Europe Africa
            Åland Islands
            Algeria
            Albania
            Côte d'Ivoire
            Andorra
            Morocco
            Austria
            Senegal
            Belarus
            Tunisia
            Belgium
            Bosnia and Herzegovina
            Bulgaria
            Croatia
            Cyprus
            Czech Republic
            Denmark
            Estonia
            Faroe Islands
            Finland
            France
            Germany
            Gibraltar
            Greece
            Guernsey
            Hungary
            Iceland
            Ireland
            Isle of Man
            Italy
            Jersey
            Latvia
            Liechtenstein
            Lithuania
            Luxembourg
            Malta
            Moldova
            Monaco
            Montenegro
            Netherlands
            North Macedonia
            Norway
            Poland
            Portugal
            Romania
            Russia
            San Marino
            Serbia
            Slovakia
            Slovenia
            Spain
            Svalbard and Jan Mayen
            Sweden
            Switzerland
            Ukraine
            United Kingdom
            Vatican City