Publish your products
Spain_CubPlanaTransVehic_AglomeradoAsfaltico+MorterplasSbsParking+MorterplasSbsFv4kg_227mm
SOPREMA

Spain_CubPlanaTransVehic_AglomeradoAsfaltico+MorterplasSbsParking+MorterplasSbsFv4kg_227mm

Cover consisting of: formation of slopes with cellular concrete with an average thickness of 8 cm finished in cement mortar with an average thickness of 2 cm with the necessary surface resistance to receive the waterproofing; Two-layer waterproofing membrane ADHERED to the support with EMUFAL PRIMER asphalt emulsion with a minimum application of 300 gr./m2, SBS elastomeric modified bitumen sheet with fibreglass felt (FV) reinforcement with flexibility at low temperatures ≤ -15ºC type MORTERPLAS SBS FV 4 kg (LBM-40-FV according to UNE 104410:2013), upper sheet fully adhered to the lower sheet of SBS elastomeric bitumen, with reinforced and stabilised polyester felt (FP) reinforcement, with an upper finish also in non-woven polyester (FP) and a hot-melt film on the lower layer with flexibility at low temperatures ≤-15ºC type MORTERPLAS SBS PARKING (LBM-48-FP according to UNE 104410:2013), finishing layer made of asphalt agglomerate.
Technical specification
  • Unique ref.SOL000446
  • Product familywaterproofing
  • Product groupWaterproofing system for roof
  • TypeBuilding Material
  • Date of publishing2025-06-19
  • Edition number1
Related
  • Material mainBitumen
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryConstruction - Roof
  • IFC classificationRoof
  • ETIM CodeEG020300
  • ETIM NameBuilding - Roofing materials
  • Uniclass 2015 CodeEF_30_10
  • Uniclass 2015 DescriptionRoofs
  • OmniClass Number23-13 39 00
  • OmniClass TitleRoof Coverings, Claddings, Linings

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit