Publish your products
Drawers and Doors Steel Lab Base Cabinet
Drawers and Doors Steel Lab Base Cabinet
Drawers and Doors Steel Lab Base Cabinet
Drawers and Doors Steel Lab Base Cabinet
Drawers and Doors Steel Lab Base Cabinet
Drawers and Doors Steel Lab Base Cabinet
Drawers and Doors Steel Lab Base Cabinet
Drawers and Doors Steel Lab Base Cabinet

    Drawers and Doors Steel Lab Base Cabinet

    Steel Lab Base Cabinet Drawers and Doors

    The drawer/door family contains a multitude of options for customizing door and drawer configuration for your needs. Top drawer can be split into two half-width drawers or 4 half-height drawers.

    Standard sizes
    Widths: 15", 18", 21", 24", 30", 36", 42", 48"
    Depths: 22"
    Heights: 28 1/4", 32 109/128", 35 1/8"

    • Ideal for scientific, research, or technical labs
    • Fully-welded, heavy-gauge steel construction, lab grade finish
    • Basic cabinet configuration with open shelves for easy access to frequently used tools or materials
    • Adjustable shelf can be substituted with pullout trays or pans


    Our fully-welded, heavy-gauge, steel cabinets are designed to SEFA 8 performance standards and built to rigorous benchmarks. The classic "unit" design allows doors and drawers to be reconfigured in place. The configurable design provides a rich offering of hardware and aesthetic options.

    Additional features include
    • Four sided, flush front, frame construction
    • Solid finished back with optional removable back
    • Full-depth adjustable shelf
    • Leveling bolts accessible through cabinet top
    Cabinet styles are available in inset with square edge, overlay with square edge, overlay with bevel edge, and overlay with wood on steel.
    Specification
    • Steel Cabinet Construction Our fully-welded, heavy-gauge, steel cabinets are designed to SEFA 8 performance standards and built to rigorous benchmarks. The modular design allows doors and drawers to be reconfigured in place, providing a rich offering of hardware and aesthetic options.Additional features include
      • Drawer style options
      • Pull style options
      • Door hinge options
      • Cabinet style options including inset, overlay, square edge, and bevel edge
      Drawer Options
      • Standard drawers feature one-piece drawer body construction with full-extension, side-mounted, soft-close, slicks
      • Optional Concealed Slide drawers feature integral concealed, full-extensions, soft-close slides
      Door Hinge Options
      • Inset 5-knuckle
      • Overlay 5-knuckle
      • Overlay semi-concealed hinge
      • Overlay concealed 170 degree swing
      Cabinet Styles Refer to Spec Manual documentation for images of cabinets and all pull options
      • Inset - Square-edge doors and drawer heads are flush with face of cabinet. Available with Positive Catch and a wide selection of pulls.
      • Overlay - Square-edge doors and drawer heads overlay the face of the cabinet. Available with 5-knuckle, semi-concealed, or concealed hinges and a wide selection of pulls.
      • Overlay - Bevel-edge doors and drawer heads, with beveled top edge, overlay face of cabinet. Available with 5-knuckle, semi-concealed, or concealed hinges and a wide selection of pulls.
      • Overlay - Wood on steel, oak or maple veneer doors and drawer heads overlay the face of the cabinet. Available with 5-knuckle, semi-concealed, or concealed hinges and a wide selection of pulls.
      Sustainability
      • Minimum 25% pre and post-consumer recycled steel
      • Low or non-emissive materials and finishes
      • Certified by the Forest Stewardship Council (FSC) for sustainable forestry practices
    Technical specification
    • Unique ref.SSG_Cabinet_Lab_Base_Drawers_Doors_PCS
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    • Depth (inches)22
    Related
    • Material mainPowder coated steel
    • Material secondaryWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 35 53.13
    • CSI MasterFormat 2014 TitleMetal Laboratory Casework
    • OmniClass Number23-21 19 15 25 11
    • OmniClass TitleMetal Laboratory Specialty Casework
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit