Publish your products
Open Top Book Browser Library Furniture
Open Top Book Browser Library Furniture
Open Top Book Browser Library Furniture
Open Top Book Browser Library Furniture

    Open Top Book Browser Library Furniture

    Open Top Big Book Browser

    This open top book browser safely and securely stores projects and books from damage. This unit features two different sizes with four large compartments with the choice of casters or glides.

    Standard sizes
    Widths: 18", 24"
    Depths: 18", 23"
    Heights: 24"

    • Securely stores childrens books and projects in a vertical storage compartment
    • This book browser is mainly used in library and classroom settings
    • This model includes two different sizes with four vertical compartments with the choice of casters or glides


    The open top book browser is designed to sort and store books for children. It is designed to offer a quick and accessible way to distribute books, especially in spaces where books need to be shared or rotated frequently. To use this family, open the fetch app, then click on the model to insert it into your project. There are two sizes in this family, with the option to create a custom order if desired.
    Specification
      • Durable design to provent from damage
      • Helps store large numbers of books in smaller, more compact areas
      • Includes casters, making it easy to move books around in desired location
      • Multiple compartments to organize by genre, reading level, and categories of books
      • Solid, heavy laminate for long lasting aesthetic
      • Designed to promote literacy development, group storytelling, or independent reading
    Technical specification
    • Unique ref.SSG_Cart_Open_Top_Book_Browse_LAM
    • Product familyEducation
    • Product groupFlex Space, Classroom, Lockers, Casework
    • TypeObject (single object)
    • Date of publishing2025-01-28
    • Edition number1
    • Height (inches)24
    Related
    • Material mainLaminate
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code12 56 51
    • CSI MasterFormat 2014 TitleLibrary Furniture
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit