Publish your products
Smart Parcel Laminate Locker
Smart Parcel Laminate Locker

    Smart Parcel Laminate Locker

    Laminate Smart Parcel Lockers

    The laminate smart parcel locker streamlines the package delivery and retrieval process. Recipients are texted or emailed when their package arrives and all drop offs and pick ups are recorded. Lockers are modular for easy customization and additions.

    Standard sizes
    Widths: 17", 21", 24"
    Depths: 24"
    Heights: 76"

    • Pricing is INCLUDED in model.
    • Comes standard w/ seven different configurations
    • Designed to be used in a residential apartment complex


    The SSG smart locker line is designed to be highly flexible and adaptable with each model built to reflect its real world counterpart. Once loaded, the RFA has been built with seven premade types. These types reflect optimal door layouts in order to quickly and efficiently built out a design. Features included in the model are:

    • Left and Right End Panels
    • Material Options
    • Different Door Configurations
    In addition, each model comes with a high level of information built in. Each model has a worst case budget price which updates as you manipulate the model. Thus allowing the designer and client to quickly understand where all the money is being spent. Also, within each model type, there are links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM was meant to be.
    Specification
    • Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Products meet low VOC standards
      • Powder coat paint is used on all metal surfaces
      Construction
      • Cabinets are constructed of 3/4" thick industrial grade 40-50lb substrate, double-faced melamine
      • All exposed edges are covered with 2mm PVC edge banding
      • All panels are connected with hafele mini-fix cam hidden fastener system
      • All cabinets are rail mounted for ease of install
      • Work surfaces are constructed of 1 1/16" thick high-pressure laminate
    Technical specification
    • Unique ref.SSG_Locker_Smart_Parcel_LAM
    • Product familyPublic Safety
    • Product groupWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    • Height (inches)76
    • Depth (inches)24
    Related
    • Material mainLaminate
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • CSI MasterFormat 2014 Code10 55 26
    • CSI MasterFormat 2014 TitleParcel Lockers
    • OmniClass Number23-19 13 13
    • OmniClass TitlePlastic Laminate Lockers
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit